XM-A3E4-0419C
XR-A3E4-0419C RoHS



Splitter, 3 PDR05848 [PCB: 323]
4-Way F=DC-40G IL=13dB
Connectorized Housing
2.92mm Connectors

Configurations

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A PDR05848

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 40000 MHz

IL

N/A 13 dB

ROHS

RoHS

N/A XR-A3E4-0419C