XM-A3U7-0409C
XR-A3U7-0409C RoHS



Splitter, PDR05848 [PCB: 421]
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A PDR05848

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 40000 MHz

IL

N/A 6.5 dB

ROHS

RoHS

N/A XR-A3U7-0409C