XM-A9Y1-0409D
XR-A9Y1-0409D RoHS



Splitter, QCV-151+ [PCB: 2480]
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A QCV-151+

Manufacturer Specs

Low Freq

N/A 90 MHz

High Freq

N/A 150 MHz

IL

N/A 0.4 dB

Isolation

N/A 20 dB

ROHS

RoHS

N/A XR-A9Y1-0409D