XM-B2D3-0609C
XR-B2D3-0609C RoHS



Splitter, JSPQ-350+ [PCB: 849]
Hybrid
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A JSPQ-350+

Manufacturer Specs

Low Freq

N/A 150 MHz

High Freq

N/A 350 MHz

IL

N/A 4 dB

Amp Bal

N/A 1.5 dB

Phase Bal

N/A 5 Deg

ROHS

RoHS

N/A XR-B2D3-0609C