XM-B2D3-0609D
XR-B2D3-0609D RoHS



Splitter, JSPQ-350+ [PCB: 0849]
2-Way F=150M-350M IL=4dB AmpBal=1.5dB PhaBal=5deg

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A JSPQ-350+

Manufacturer Specs

Low Freq

N/A 150 MHz

High Freq

N/A 350 MHz

IL

N/A 4 dB

Amp Bal

N/A 1.5 dB

Phase Bal

N/A 5 Deg

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B2D3-0609D