XM-B6K8-0404C
XR-B6K8-0404C RoHS



Splitter, PDR06380 [PCB: 160]
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A PDR06380

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 40000 MHz

IL

N/A 0.5 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B6K8-0404C