XM-B7N6-0404D
XR-B7N6-0404D RoHS



Splitter, PDW07630 [PCB: 1154]
2-Way F=25G-32G IL=3.25dB AmpBal=0.25dB PhaBal=5deg

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A PDW07630

Manufacturer Specs

Low Freq

N/A 25000 MHz

High Freq

N/A 32000 MHz

IL

N/A 3.25 dB

Amp Bal

N/A 0.25 dB

Phase Bal

N/A 5 Deg

ROHS

RoHS

N/A XR-B7N6-0404D