XM-C5N1-0404C
XR-C5N1-0404C RoHS



Splitter, PDW06399 [PCB: 618]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A PDW06399

Manufacturer Specs

Low Freq

N/A 9000 MHz

High Freq

N/A 11000 MHz

IL

N/A 3.3 dB

Amp Bal

N/A 0.25 dB

Phase Bal

N/A 5 Deg

ROHS

RoHS

N/A XR-C5N1-0404C