XM-C875-0404D
XR-C875-0404D RoHS



Splitter, PDW08604 [PCB: 1654]
2-Way F=10.6G-11.8G IL=3.3dB AmpBal=0.2dB PhaBal=2.0deg
Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A PDW08604

Manufacturer Specs

Low Freq

N/A 10600 MHz

High Freq

N/A 11800 MHz

IL

N/A 3.3 dB

Amp Bal

N/A 0.2 dB

Phase Bal

N/A 2 Deg

ROHS

RoHS

N/A XR-C875-0404D