XM-C8J7-0409D
XR-C8J7-0409D RoHS



Splitter, PDW06399 [PCB: 1662]
2-Way F=9G-11G IL=3.3dB AmpBal=0.25dB PhaBal=5deg
Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A PDW06399

Manufacturer Specs

Low Freq

N/A 9000 MHz

High Freq

N/A 11000 MHz

IL

N/A 3.3 dB

Amp Bal

N/A 0.25 dB

Phase Bal

N/A 5 Deg

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C8J7-0409D