XM-C8K4-0404C
XR-C8K4-0404C RoHS



Splitter, PDW05758 [PCB: 1623]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A PDW05758

Manufacturer Specs

Low Freq

N/A 4500 MHz

High Freq

N/A 18000 MHz

IL

N/A 4 dB

Amp Bal

N/A 0.025 dB

Phase Bal

N/A 3 Deg

ROHS

RoHS

N/A XR-C8K4-0404C