XM-A335-0404C-01
XR-A335-0404C-01 RoHS



Switch, PE42524 [PCB: 211]
Included Bias Controller: XM-A8E3-0404D
SuperSMA Connectors
Connectorized Housing

Configurations

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE42524

Manufacturer Specs

Low Freq

N/A 10 MHz

High Freq

N/A 27000 MHz

IL

N/A 2.5 dB

P1dB

N/A 31.5 dBm

IP3

N/A 41.5 dBm

ROHS

RoHS

N/A XR-A335-0404C-01