
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A3B2-0409D
XR-A3B2-0409D RoHS

Switch, PE42520C-Z [PCB: 0298]
Recommended Bias Controller: XM-C3T4-0409D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 0.009 MHz |
High Freq |
N/A 13000 MHz |
IL |
N/A 2 dB |
P1dB |
N/A 39 dBm |
IP3 |
N/A 66 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence 1. Apply -VSS = -3.4V (Note 1,2) 2. Apply +VDD = +3.4V 3. Apply Control Voltage to LS and CTL (0V = LOW, +3.3V = HIGH) 4. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust LS and CTL to 0V 3. Adjust -VSS to 0V 4. Adjust +VDD to 0V Note: 1. Normal mode: Connect VSS to GND (VSS = 0V) to enable internal negative voltage generator. 2. Bypass mode: Supply –3.4V to VSS to disable internal negative voltage generator. |