XM-A3B3-0409C-01
XR-A3B3-0409C-01 RoHS



Switch, PE42522 [PCB: 255]
Included Bias Controller: XM-D3H2-0409D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE42522

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 26500 MHz

IL

N/A 5.3 dB

IP3

N/A 59 dBm

ROHS

RoHS

N/A XR-A3B3-0409C-01