XM-A3N2-0409C-01
XR-A3N2-0409C-01 RoHS



Switch, PE42820 [PCB: 300]
Included Bias Controller: TBD
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE42820

Manufacturer Specs

Low Freq

N/A 30 MHz

High Freq

N/A 2700 MHz

IL

N/A 0.8 dB

IP3

N/A 85 dBm

ROHS

RoHS

N/A XR-A3N2-0409C-01