XM-A3N9-0409C-01
XR-A3N9-0409C-01 RoHS



Switch, 3 x PE42524 [PCB: 220]
Included Bias Controller: XM-A6K1-0409D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE42524

Manufacturer Specs

Low Freq

N/A 10 MHz

High Freq

N/A 40000 MHz

IL

N/A 2.5 dB

P1dB

N/A 31.5 dBm

IP3

N/A 41.5 dBm

ROHS

RoHS

N/A XR-A3N9-0409C-01