XM-A3R1-0409C-01
XR-A3R1-0409C-01 RoHS



Switch, ADRF5020BCCZN [PCB: 460]
Included Bias Controller: XM-A745-0409D
Connectorized Housing
2.92mm Connectors

Configurations

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5020BCCZN

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 30000 MHz

IL

N/A 3.0 dB

P1dB

N/A 28 dBm

IP3

N/A 38 dBm

ROHS

RoHS

N/A XR-A3R1-0409C-01