XM-A4E5-0419D
XR-A4E5-0419D RoHS



Switch, 3 x PE42525 [PCB: 0449]
SP4T F=9K-60G
Recommended Bias Controller: XM-A749-0419D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE42525

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 50000 MHz

IL

N/A 4 dB

P1dB

N/A 35 dBm

IP3

N/A 46 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A4E5-0419D