XM-A599-0409D
XR-A599-0409D RoHS



Switch, GRF6011 [PCB: 2018]
Recommended Bias Controller: XM-B1B3-0409D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Guerrilla RF

Spec Sheet

N/A GRF6011

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 6000 MHz

IL

N/A 0.33 dB

P1dB

N/A 32 dBm

IP3

N/A 49.5 dBm

ROHS

RoHS

N/A XR-A599-0409D