XM-A5A2-0419D
XR-A5A2-0419D RoHS



Switch, 3 x CMD195C3 [PCB: 0177]
SP4T F=DC-18GHz
Recommended Bias Controller: XM-A5A3-0419D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD195C3

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 18000 MHz

IL

N/A 4 dB

P1dB

N/A 25 dBm

IP3

N/A 40 dBm

ROHS

RoHS

N/A XR-A5A2-0419D