XM-A5A8-0404C-01
XR-A5A8-0404C-01 RoHS



Switch, CMD204C3 [PCB: 824]
Included Bias Controller: XM-A5A9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD204C3

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 20000 MHz

IL

N/A 1.3 dB

P1dB

N/A 25 dBm

IP3

N/A 38 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A5A8-0404C-01