XM-A5G1-0409C-01
XR-A5G1-0409C-01 RoHS



Switch, ADG918BRMZ [PCB: 514]
Included Bias Controller: XM-A8D7-0409D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADG918BRMZ

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 2000 MHz

IL

N/A 0.8 dB

P1dB

N/A 17 dBm

IP3

N/A 36 dBm

ROHS

RoHS

N/A XR-A5G1-0409C-01