XM-A5G4-0409D
XR-A5G4-0409D RoHS



Switch, ADG919BRMZ [PCB: 0513]
Recommended Bias Controller: XM-A8D7-0409D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADG918BRMZ

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 2000 MHz

IL

N/A 0.8 dB

P1dB

N/A 17 dBm

IP3

N/A 36 dBm

ROHS

RoHS

N/A XR-A5G4-0409D