
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A636-0409D
XR-A636-0409D RoHS

Switch, ADRF5040BCPZ [PCB: 0682]
Recommended Bias Controller: XM-B1L2-0409D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 0.009 MHz |
High Freq |
N/A 12000 MHz |
IL |
N/A 0.8 dB |
P1dB |
N/A 37 dBm |
IP3 |
N/A 58 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence 1. Apply VSS = -3.3V 2. Apply VDD = +3.3V 3. Apply Control Voltage to V1 and V2 (0V = Low, +3.3V = High) 4. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust V1 and V2 to 0V 3. Adjust VSS to 0V 4. Adjust VDD to 0V |