XM-A645-0409C-01
XR-A645-0409C-01 RoHS



Switch, HMC1118LP3DE [PCB: 838]
Included Bias Controller: TBD
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC1118LP3DE

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 13000 MHz

IL

N/A 0.68 dB

P1dB

N/A 37 dBm

IP3

N/A 62 dBm

ROHS

RoHS

N/A XR-A645-0409C-01