
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A6J9-0409C-01
XR-A6J9-0409C-01 RoHS

Switch, PE42525 [PCB: 456]
Included Bias Controller: XM-A6K1-0409D
Connectorized Housing
2.92mm Connectors
Configurations
Configurations
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 0.009 MHz |
High Freq |
N/A 40000 MHz |
IL |
N/A 4 dB |
P1dB |
N/A 35 dBm |
IP3 |
N/A 46 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence 1. Apply -VIN = -4V [-4V to -8V] 2. Apply +VIN = +4V [4V to 8V] 3. Apply Control Voltage to E0 (0V = Low, +3.3V = High) 4. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust E0 to 0V 3. Adjust -VIN to 0V 4. Adjust +VIN to 0V |