XM-A7D7-0409C-01
XR-A7D7-0409C-01 RoHS



Switch, F2932 [PCB: 622]
Included Bias Controller: XM-A8E2-0409D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IDT

Spec Sheet

N/A F2932

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 8000 MHz

IL

N/A 1 dB

P1dB

N/A 36.5 dBm

IP3

N/A 64 dBm

ROHS

RoHS

N/A XR-A7D7-0409C-01