XM-A7D7-0409D
XR-A7D7-0409D RoHS



Switch, F2932 [PCB: 0622]
Recommended Bias Controller: XM-A8E2-0409D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IDT

Spec Sheet

N/A F2932

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 8000 MHz

IL

N/A 1 dB

P1dB

N/A 36.5 dBm

IP3

N/A 64 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A7D7-0409D