XM-A7K1-0404C-01
XR-A7K1-0404C-01 RoHS



Switch, CMD195C3 [PCB: 726]
Included Bias Controller: XM-A7K7-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD195C3

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 18000 MHz

IL

N/A 4 dB

P1dB

N/A 25 dBm

IP3

N/A 40 dBm

ROHS

RoHS

N/A XR-A7K1-0404C-01