XM-A832-0419D
XR-A832-0419D RoHS



Switch, ADRF5042BCCZN [PCB: 2006]
LS = Logic Low as Default Setting
Recommended Bias Controller: XM-A833-0416D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5042BCCZN

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 44000 MHz

IL

N/A 2.8 dB

P1dB

N/A 27 dBm

IP3

N/A 47 dBm

ROHS

RoHS

N/A XR-A832-0419D