XM-A837-0819D
XR-A837-0819D RoHS



Switch, ADGM1304 [PCB: 831]
Parallel Control
Recommended Bias Controller: XM-B1R1-0604D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADGM1304

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 14000 MHz

IL

N/A 0.26 dB

IP3

N/A 69 dBm

ROHS

RoHS

N/A XR-A837-0819D