XM-A9R5-0409D
XR-A9R5-0409D RoHS



Switch, HMC232ALP4E [PCB: 0916]
Recommended Bias Controller: XM-A9S3-0409D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC232ALP4E

Manufacturer Specs

Low Freq

N/A 20 MHz

High Freq

N/A 12000 MHz

IL

N/A 1.5 dB

P1dB

N/A 30 dBm

IP3

N/A 48 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A9R5-0409D