XM-A9X3-0409C-01
XR-A9X3-0409C-01 RoHS



Switch, CMD272P3 [PCB: 1212]
Included Bias Controller: XM-C9P9-0409D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD272P3

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 10000 MHz

IL

N/A 1 dB

P1dB

N/A 25 dBm

IP3

N/A 38 dBm

ROHS

RoHS

N/A XR-A9X3-0409C-01