XM-B1K7-0404D
XR-B1K7-0404D RoHS



Switch, HMC986A [PCB: 0561]
DIE
F=100M-50G IL=2.1dB P1dB=28dBm IP3=40dBm
Recommended Bias Controller: XM-B1B9-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC986A

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 50000 MHz

IL

N/A 2.1 dB

P1dB

N/A 28 dBm

IP3

N/A 40 dBm

ROHS

RoHS

N/A XR-B1K7-0404D