XM-B1P9-0819D
XR-B1P9-0819D RoHS



Switch, ADGM1004 [PCB: 0831]
SP4T F=DC-13G
Parallel Control
Recommended Bias Controller: XM-B1R1-0604D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADGM1004

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 13000 MHz

IL

N/A 0.45 dB

IP3

N/A 67 dBm

ROHS

RoHS

N/A XR-B1P9-0819D