XM-B2M8-0609C-01
XR-B2M8-0609C-01 RoHS



Switch, SA630D [PCB: 1068]
Included Bias Controller: XM-A768-0409D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A NXP

Spec Sheet

N/A SA630D

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 1000 MHz

IL

N/A 1 dB

IP3

N/A 33 dBm

ROHS

RoHS

N/A XR-B2M8-0609C-01