XM-B2M8-0609D
XR-B2M8-0609D RoHS



Switch, SA630D [PCB: 1068]
STDP F=DC-1G IL=1dB
Recommended Bias Controller: XM-A768-0409D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A NXP

Spec Sheet

N/A SA630D

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 1000 MHz

IL

N/A 1 dB

IP3

N/A 33 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B2M8-0609D