XM-B2N5-0404D
XR-B2N5-0404D RoHS



Switch, MA4AGSW1A [PCB: 1125]
DIE
F=50 MHz - 50 GHz IL=1.2dB ISO=30dB
Non-Reflective Output
Recommended Bias Controller: XM-B2N6-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MA4AGSW1A

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 70000 MHz

IL

N/A 0.5 dB

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Switch State ON
1. Apply E1 or E2 = -5V
2. Apply the RF input signal

Switch State OFF
1. Apply E1 or E2 = +5V
2. Apply the RF input signal

ROHS

RoHS

N/A XR-B2N5-0404D