XM-B2T4-0404D
XR-B2T4-0404D RoHS



Switch, MASW-011107 [PCB: 1258]
DIE SP2T F=DC-26.5G
Recommended Bias Controller: XM-B9L7-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MASW-011107

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 26500 MHz

IL

N/A 1.3 dB

P1dB

N/A 27 dBm

IP3

N/A 45 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B2T4-0404D