XM-B5D8-0409C-01
XR-B5D8-0409C-01 RoHS



Switch, HMC349ALP4CE [PCB: 622]
Included Bias Controller: XM-A8E2-0409D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC349ALP4CE

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 4000 MHz

IL

N/A 1 dB

P1dB

N/A 34 dBm

IP3

N/A 53 dBm

ROHS

RoHS

N/A XR-B5D8-0409C-01