XM-B6F6-0409D
XR-B6F6-0409D RoHS



Switch, TGS2353-2-SM [PCB: 1180]
SP2T F=500M-18G
Recommended Bias Controller: XM-C435-0409D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TGS2353-2-SM

Manufacturer Specs

Low Freq

N/A 500 MHz

High Freq

N/A 18000 MHz

IL

N/A 1.5 dB

P1dB

N/A 40 dBm

IP3

N/A 58 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B6F6-0409D