XM-B6G5-0619C-01
XR-B6G5-0619C-01 RoHS



Switch, QPC6054 [PCB: 1183]
Included Bias Controller: XM-B6C3-0619D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPC6054

Manufacturer Specs

Low Freq

N/A 5 MHz

High Freq

N/A 6000 MHz

IL

N/A 2.2 dB

P1dB

N/A 36 dBm

IP3

N/A 59 dBm

ROHS

RoHS

N/A XR-B6G5-0619C-01