XM-B6G8-0409C-01
XR-B6G8-0409C-01 RoHS



Switch, QPC6324 [PCB: 1185]
Included Bias Controller: XM-A8E2-0409D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPC6324

Manufacturer Specs

Low Freq

N/A 5 MHz

High Freq

N/A 6000 MHz

IL

N/A 1.35 dB

P1dB

N/A 37 dBm

IP3

N/A 60 dBm

ROHS

RoHS

N/A XR-B6G8-0409C-01