XM-B6G9-0404D
XR-B6G9-0404D RoHS



Switch, QPC6014 [PCB: 1186]
Recommended Bias Controller: XM-C6A9-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPC6014

Manufacturer Specs

Low Freq

N/A 5 MHz

High Freq

N/A 6000 MHz

IL

N/A 1.05 dB

P1dB

N/A 36 dBm

IP3

N/A 58 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B6G9-0404D