XM-B6J2-0409D
XR-B6J2-0409D RoHS



Switch, ADRF5025 [PCB: 0723]
Recommended Bias Controller: XM-C565-0409D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5025

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 44000 MHz

IL

N/A 1 dB

P1dB

N/A 27.5 dBm

IP3

N/A 50 dBm

ROHS

RoHS

N/A XR-B6J2-0409D