
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B6J3-0409C-01
XR-B6J3-0409C-01 RoHS

Switch, ADRF5026BCCZN [PCB: 460]
Included Bias Controller: XM-B9F3-0409D
Connectorized Housing
2.4mm Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 100 MHz |
High Freq |
N/A 44000 MHz |
IL |
N/A 2 dB |
P1dB |
N/A 27 dBm |
IP3 |
N/A 53 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence 1. Apply +VIN = +3.8V [+3.8 to +8V] 2. Apply -VIN = -3.8V [-3.8 to -8V] 3. Apply Control Voltage to CTL / EN (0V = Low, +3.3V = High) 4. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust CTL/EN to 0V 3. Adjust -VIN to 0V 4. Adjust +VIN to 0V |