XM-B6K1-0419C-01
XR-B6K1-0419C-01 RoHS



Switch, ADRF5047BCCZN [PCB: 1170]
Included Bias Controller: XM-B9E1-0416D
Connectorized Housing
2.4mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5047BCCZN

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 44000 MHz

IL

N/A 2.9 dB

IP3

N/A 50 dBm

ROHS

RoHS

N/A XR-B6K1-0419C-01