XM-B7D9-0409C-01
XR-B7D9-0409C-01 RoHS



Switch, ADRF5045BCCZN [PCB: 0682]
SP4T
Included Bias Controller: XM-B1L2-0409D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5045BCCZN

Manufacturer Specs

Low Freq

N/A 0.009 MHz

High Freq

N/A 30000 MHz

IL

N/A 2.4 dB

P1dB

N/A 28 dBm

IP3

N/A 50 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply +VIN = +3.8V
2. Appy -VIN = -3.8V
3. Apply control signals to control lines
V1, V2 (0/3.3V or 0/5V logic)
4. Apply RF Signal


Power-down Sequence
1. Remove RF Signal
2. Adjust control signals to 0V
3. Adjust -VIN to 0V
4. Adjust +VIN to 0V

Note: NV1 and NV2 are inverted outputs for complimenter cascading

ROHS

RoHS

N/A XR-B7D9-0409C-01