XM-B7J4-0619C-01
XR-B7J4-0619C-01 RoHS



Switch, PE42442 [PCB: 990]
Included Bias Controller: XM-B6C3-0619D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE42442

Manufacturer Specs

Low Freq

N/A 30 MHz

High Freq

N/A 6000 MHz

IL

N/A 3.25 dB

P1dB

N/A 35 dBm

IP3

N/A 58 dBm

ROHS

RoHS

N/A XR-B7J4-0619C-01