XM-C3P7-0409C-01
XR-C3P7-0409C-01 RoHS



Switch, TGS4304 [PCB: 1448]
DIE
Included Bias Controller: XM-C3P8-0409D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TGS4304

Manufacturer Specs

Low Freq

N/A 32000 MHz

High Freq

N/A 40000 MHz

IL

N/A 1 dB

P1dB

N/A 33 dBm

ROHS

RoHS

N/A XR-C3P7-0409C-01